Available Versions
Ask Rollon

Actuators

Rack and pinion driven

Rack-and-pinion driven actuators in the Rollon range offer an excellent balance of payload, precision and durability, ideal for applications requiring long strokes linear motion.

This technology, perfect for industrial automation, material handling and assembly systems, provides smooth and direct transmission of motion, ensuring high performance even under heavy load conditions.

Select your Rack and pinion driven linear actuators

 

Rack-and-pinion-driven-linear-actuators
icon load capacity

High load capacity

Payloads from 10 to 2000 kg.
icon infinite stroke

Multiple Y/Z configurations

Tecline actuators can be assembled in
several different configurations.
Rack-and-pinion-linear-actuators-multiple-configurations
Rack and pinion driven actuators with different guiding systems
different motion system

Different motion systems

Linear actuators are available with different motion systems:
• recirculating ball guides
• prismatic roller bearings
Icon space saving

Telescopic System

Rack and pinion drive, synchronization
of elements by belt.
Rack-and-pinion-driven-telescopic-actuators
icon usage as linear guide or actuator

Suitable for very long strokes

Optimal reliability in dirty environments

Optimal reliability in dirty environments

See technical details and select your
rack and pinion driven linear actuator.

Tecline PAR

Self-supported axis for strokes from 3 to 50 m
90170220230280360

Tecline PAS

Precise self-supported axis for strokes from 3 to 50 m. Payload from 200 to 1000 Kg.
90100140170220230280360

Speedy Rail SAR

120180250

TLS Telescopic System

Ideal for applications with limited space between machine and ceiling, where axis travel distance exceeds vertical clearance.
230280360

Solutions by Industries

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Our Experts can solve your challenges

Select your country

Ask Rollon

Our Experts can solve your challenges