Available Versions
Ask Rollon

Actuators

Ball screw driven

The Rollon range of ball screw linear actuators are designed to provide extreme precision and repeatability in linear movements, making them ideal for industrial automation, packaging and robotics.

Linear actuators for precise positioning and vertical applications, which combine recirculating ball linear guides for durability, smooth operation and high load capacity.

Select your Ball screw driven linear actuators

 

High repeatability accuracy: ±0,05 mm

High Repeatability and Accuracy

Ball screw driven linear actuators have a
repeatability accuracy of ±0,005 mm

Ball-screw-driven-linear-actuator-TH
Ball-screw-driven-linear-actuator-Precision
Long life

Simple and Safe Maintenance

Separate lubrication
for ball screw drive and guides

Icon space saving

Space Saving

The compact structure of ball screw driven linear actuators makes them
the ideal for applications where maximizing space is critical.

Ball-screw-driven-linear-actuator-lubrication
icon high protection

High protection for dirty environments

See technical details and
select your ball screw driven linear actuator.

Precision System TH

Very compact linear table for high axial force take-up. Repeatability up to 5 µm.
7090110145
Precision-System-TT

Precision System TT

Rigid linear table with very high positioning repeatability of up to ±5 µm and max strokes of up to 3 m
100155225310

AXNP-S

Ballscrew driven protected linear actuator designed for high precision in pick and place and positiong applications.
4565

Precision System TVS

Rigid linear unit for high axial force take-up. Repeatability up to 0.02 mm
220

Precision System TV

Compact and precise linear unit for high axial force take-up. Repeatability up to 10 µm
80110

Solutions by Industries

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Our Experts can solve your challenges

Select your country

Ask Rollon

Our Experts can solve your challenges