Optimal reliability in dirty environments
A dedicated stainless-steel sealing strip ensures complete protection against dust, dirt, and other contaminants.
Cost effective
Highly engineered design and an accurate choice of components and materials allow best-in-class performance and reliability ratio.
Easy lubrication
The greasing nipple allows for easy lubrication of the system.
Compact solution
Optimized driving head is designed to perfectly fit with the actuator body, creating a compact and streamlined solution.
High load
capacity
The right combination of recirculating ball guides and aluminum profile, extruded with elaborate geometries, allows for high stiffness and load capacity.
Enhanced
productivity
Quality design ensures high dynamics with stressful duty cycles: speed up to 3 m/s, acceleration up to 30 m/s2.
Reliable repeatability
accuracy
Up to ± 0.05 mm.
Find out the technical details and
select your Businessline actuators.
Where’s your challenge?
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical