Features
- Compact telescopic slides composed of two elements for high rigidity and extensions from 50% to 70% of rail length.
- Available with hardened raceways, long life, and heavy duty applications.
- Stainless steel solutions available for maximum corrosion resistance.
- Full range of accessories available such as locking and damping systems.
Available Versions
ASN
The most rigid and compact partial extension ball slide on the market.
HTT
Very rigid, cost effective, ball slide with partial extension. Numerous optional accessories.
HTT-X
Very rigid stainless steel ball slide with partial extension. Numerous optional available.
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Textile
- Vertical Farming