Features
- RTUs are driven by a belt and offer easy integration for even the largest robots.
- The highly engineered aluminum structure provides high stiffness and load capacity, allowing the Robot Transfer Unit to operate smoothly even when wall or ceiling-mounted.
- Reliable performance even in harsh or dirty environments, due to the covered belt option, which ensures a long service life.
- Rack and pinion-driven versions can achieve potentially infinite strokes with joinable, self-centering inserts.
Available Versions
RTU- Open Belt
Robot Transfer Unit with aluminium body and belt drive for payloads up to 20 Kg
RTU- Sealed belt
Robot transfer unit with aluminium body and belt drive for payloads up to 20 kg, adapted to dirty environments
RTU - Rack and Pinion
Robotic Transfer Unit with aluminium body, rack and pinion drive for robots up to 1500 Kg
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Textile
- Vertical Farming