Features
- The H-Bot, driven by a single belt, is particularly suitable for handling light loads that require a high level of accuracy, covering a wide operating area.
- The motors can be mounted either on the front or rear heads of the H-Bot Cartesian gantry, positioned above or below to optimize the footprint.
- The compact design of the H-Bot Cartesian gantry, along with the available strokes, ensures coordinated and precise movement across a wide opearting area.
- The H-Bot offers high acceleration of 50 m/s² in both beam directions.
Available Versions
H-Bot
H-Bot portal is a compact, lightweight, and versatile solution for applications requiring compactness and high dynamics.
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Textile
- Vertical Farming
Ask Rollon