Features
- Cold formed C-profile linear guides with an excellent price-to-performance ratio.
- Through the combination of T and U rails it is easy to get a self-aligning parallel rail system.
- X-Rail guides are also available with Rollon NOX hardening process and in stainless steel AISI 316L.
- Guide sizes are available from 20 mm to 45 mm.
Available Versions

X-Rail Stainless steel
Self-aligning "cost effective" roller guide in stainless steel version.

X-Rail Rollon-Nox
Self-aligning "cost effective" roller guide hardened by Nox patented process.
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Textile
- Vertical Farming