Features
- Speedy Rail is a lightweight, self-supporting linear guide made of extruded anodized aluminum and steel rollers coated with a plastic compound.
- Long lifespan is ensured by the deep hard anosized surface treatment of the aluminum profile.
- No lubrication or maintenance is needed, ensuring optimal efficiency in dirty and harsh environments.
- Sizes are available from 35 mm to 250 mm.









Available Versions

Speedy Rail
Polyamide-coated roller linear guide for long stroke and high speed applications
Where’s your challenge?
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Textile
- Vertical Farming
Ask Rollon