Features
- The Mono Rail system provides excellent positioning accuracy and stiffness, making it ideal for applications that require the highest degree of precision.
- High load capacity provides exceptional resistance to heavy loads and moments in all directions.
- Smooth operation: Equipped with four rows of recirculating balls, it ensures smooth and frictionless linear motion, enhancing performance and reducing wear.
- Sizes are available from 15 mm to 55 mm.
Available Versions
Mono Rail
Re-circulating ball bearings linear guide with high load capacity and rigidity
Solutions by Industry
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Textile
- Vertical Farming