Features
- Linear tables made of steel, cast iron, or aluminum alloy are designed for various applications, ranging from high-precision movements and heavy loads to operations requiring high acceleration and long strokes.
- Linear tables are available with various rolling elements, such as cross rollers or balls.
- Designed to support heavy loads of up to 4.5 t per linear table.
Available Versions
TR
Frictionless table made of steel or cast iron. Carefully machined and molded to provide high precision movement.
TRL
Frictionless table made of alloy. Ideal for movements with high acceleration.
TRKD
Frictionless table with an upper structure made of aluminium alloy which incorporates two recirculating ball bearings.
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Textile
- Vertical Farming