Features
- Easyslide offers an exceptionally compact solution with ‘C’ profile linear guides and integrated sliders.
- Cold-drawn carbon steel profiles with induction hardened raceways.
- The caged ball movement system enables each slider to support loads of up to 12000 kg.
- Sizes are available from 22 mm to 63 mm.
Available Versions
Easyslide
"Cost effective" ball cage guide. Compactness and high load capacities.
Easyslide SNK
Recirculating ball bearing guide. Compactness and high load capacities.
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Textile
- Vertical Farming