Features
- Self-aligning linear guides with ball bearings sliders.
- Cold-drawn carbon steel profiles with induction hardened and ground raceways.
- C-profile rails with different internal shapes combine to create self-aligning systems that simplify assembly and increase durability.
- Guide sizes are available from 18 mm to 63 mm, with slider configurations ranging from 3 to 6 bearings.
Available Versions
Compact Rail
Precise and robust linear roller guide. The most tolerant self-aligning guide of the market.
Compact Rail Plus
Very high load capacity roller guide.
The most tolerant self-aligning system on the market.
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Textile
- Vertical Farming