Features
- The rails can be constructed with an aluminum body and two steel shafts, featuring either two raceways or one steel shaft with a single raceway for a space-saving design. They are also available in stainless steel for enhanced durability and corrosion resistance.
- The sliders are made of anodized aluminum and feature steel guide rollers with a gothic arch profile, equipped with ball bearings for light to medium loads.
- These guide rollers come complete with self-locking washers and a hexagonal nut for installation. They are also available in stainless steel.
- The lubricator is supplied with a felt that is already lubricated, using a mineral oil-based lubricant.
Available Versions
DC
Linear guideways composed by an aluminium body and two shafts in steel, with two raceways.
FWS
Linear guideways composed by an aluminium body and two shafts in steel, with two raceways.
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Textile
- Vertical Farming