Features
- Linear actuators designed for industries requiring high dynamics and reliability, suitable for both clean rooms and demanding environments, with options for maintenance or maintenance-free operation.
- This wide range accomodates high-dynamics applications, with speeds of up to 5 m/s and accelerations of up to 50 m/s², ensuring fast and dynamic motion.
- Vertical actuators with fixed carriage and a movable profile, or with an Omega belt system, are included in the range.
- Various guiding systems are available for linear actuators, including roller bearings and recirculating ball linear guides.
- Telescopic actutaors ar ethe ideal solution for space-saving applications in compact environments.
Available Versions
E-Smart System
Compact linear actuator with a simplified design. Top-selling serie for its speed of implementation.
R-Smart System
Linear actuator with a simplified design. Top-selling series for its speed of implementation.
S-Smart System
Vertical linear actuator with omega system or movable profile and a fixed carriage/motor.
Plus System ELM
Compact and protected linear actuator for polluted environments.
Plus System ELM CR
Most protected, compact linear actuator of the range for humid environment.
Plus System ROBOT
Rigid, protected and "self-supported" linear unit.
Plus System ROBOT CR
Rigid, protcted and self-supporting anti-corrosion linear actuator.
Clean Room ONE
Compact linear actuator with vacuum system designed for clean room applications.
Speedy Rail SAB
Self-supported axis with polyamide-coated rollers. Speed up to 15 m/s.
ECO Series
Compact linear unit for dirt environment. Stroke up to 12 m.
TLS System
Telescopic axes designed for several applications that need to move in limited spaces.
Uniline A
"Cost saving" linear actuator with speed and acceleration up to 7 m/s and 15 m/s².
Uniline C
"Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s².
Uniline E
"Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s².
Uniline ED
"Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s².
Modline MCR
Linear unit for a dirt environment. Stroke up to 10 m.
Modline TCR
Linear unit for medium load application. Stroke up to 11 m.
Modline ZCH
Rigid linear unit with movable profile and fixed carriage/motor.
CLS
Linear actuator with belt contained and guided by the structure profile.
AMC
Linear actuator with the possibility to personalize the carriage according to application's requirements.
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Textile
- Vertical Farming