Available versions
Ask Rollon
Telescopic rails

Over extension

Features

 
  • Telescopic slides with four elements for high rigidity and extensions from 150% to 200% of rail length.
  • Solutions available with hardened raceways for long life and heavy duty applications.
  • Stainless steel solutions available for maximum corrosion resistance.
  • Full range of accessories available such as locking and damping systems.
DSE Telescopic Slide
H1C Telescopic Slide
H1T Telescopic Slide
NTU Telescopic Slide

Available Versions

DSE Telescopic Slide

DSE

Telescopic slide with 150% length extension. It has high stiffness due to intermediate elements with high moment of inertia.
H1C Telescopic Slide

H1C

Telescopic slide with extension up to 200% of the length. By using intermediate elements with high moment of inertia, high rigidity is achieved.
H1T Telescopic Slide

H1T

Telescopic rail with intermediate T-profile, extension up to 200%. Payload and stroke up to 700 kg and 3 m
H1T Telescopic Slide

H1T-X

Stainless steel super-extension ball slide up to 200%. Payload & Stroke up to 420 Kg & 3 m.
NTU Telescopic Slide

NTU

Bended steel profile full extension telescopic slide.
NTSU Telescopic Slide

NTSU

Over extension telescopic slide up to 200%.
  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical
  • Integrators
  • Robotics
  • Textile
  • Vertical Farming

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges

This site is registered on wpml.org as a development site. Switch to a production site key to remove this banner.