Available versions
Ask Rollon
Linear guides

Base Line

Features

 
  • The rails can be constructed with an aluminum body and two steel shafts, featuring either two raceways or one steel shaft with a single raceway for a space-saving design. They are also available in stainless steel for enhanced durability and corrosion resistance.
 
  • The sliders are made of anodized aluminum and feature steel guide rollers with a gothic arch profile, equipped with ball bearings for light to medium loads.
  • These guide rollers come complete with self-locking washers and a hexagonal nut for installation. They are also available in stainless steel.
  • The lubricator is supplied with a felt that is already lubricated, using a mineral oil-based lubricant.
Base-Line Linear Guide

Available Versions

Base-Line-DC-Linear-Guide

DC

Linear guideways composed by an aluminium body and two shafts in steel, with two raceways.
Base-Line-FWS-Linear-Guide

FWS

Linear guideways composed by an aluminium body and two shafts in steel, with two raceways.

Solutions by Industries

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical
  • Integrators
  • Robotics
  • Textile
  • Vertical Farming

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges

This site is registered on wpml.org as a development site. Switch to a production site key to remove this banner.