Available versions
Ask Rollon
Linear Actuators

Ball screw driven linear actuators

Features

 
  • Exceptional precision, with repeatability accuracy of up to ±0.005 mm.
  • Easy and safe maintenance is provided with separate lubrication for the ball screw and guides.
  • The compact design of ball screw-driven linear actuators makes them the ideal solution for applications where maximizing space is essential.
Precision-System-TH
Ball-screw-driven-linear-actuator-TH
Ball-screw-driven-linear-actuator-Precision

Available Versions

Precision-System-TH

Precision System TH

Very compact linear table for high axial force take-up. Repeatability up to 5 µm.
precision-system-tt-1

Precision System TT

Rigid linear table with very high positioning repeatability of up to ±5 µm and max strokes of up to 3 m
precision-system-tv

Precision System TV

Compact and precise linear unit for high axial force take-up. Repeatability up to 10 µm
precision-system-tvs-1

Precision System TVS

Rigid linear unit for high axial force take-up. Repeatability up to 0.02 mm
Nadella-AXNP-S

AXNP-S

Ballscrew driven protected linear actuator designed for high precision in pick and place and positiong applications.

AMV

Linear actuators with the screw inside the profile structure.

AMVS

Linear actuators with the screw inside the profile structure and bellow cover to protect the guiding system.

AEV

Linear actuators with the screw outside the profile structure.

AEVS

Linear actuators with the screw outside the profile structure and bellow cover to protect the guiding system.

Solutions by Industries

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical
  • Integrators
  • Robotics
  • Textile
  • Vertical Farming

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges

This site is registered on wpml.org as a development site. Switch to a production site key to remove this banner.