In a recent video, Rollon engineers detail two leading telescoping linear guides for precision applications, emphasizing the robustness, intricacies, and distinctions between the I-beam shaped DE-series and the S-shaped DE-series, both of which are tailored for heavy-duty industrial applications.
Related product line
Telescopic Rail
This is mostly due to the induction-hardened raceways and anti-corrosion surface treatments. And with a high load capacity of up to 38 Kg per pair of guides, no job is too big. A popular feature of the telescopic rail is its allowance for different extractions. In fact, partial or full extractions are available up to 150% of the length of the guide in a closed position.
Let’s not forget safety. Telescopic linear guides feature a full range of locking systems and damping systems. Plus, the guide rail’s sturdy profile minimizes deflection.