- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
Compact Rail & Compact Rail Plus
2
Self-aligning linear guides with bearings and a C-profile made of cold-drawn carbon steel, with induction hardened and ground raceways.
X-Rail
3
Linear bearings with bended C-profile. Available in zinc-plated steel, stainless steel or hardened with Rollon NOX treatment
O-Rail
1
Modular linear guides with rollers. Versatile for the highest flexibility of configurations.
Speedy Rail
1
Self-supporting linear rail in extruded aluminum with steel rollers covered in plastic
Miniature Mono Rail
1
Miniature recirculating ball linear guide with high load capacity and rigidity.V-Line
2
Cold drawn V-shaped guides with hardened raceways and v-shaped ball bearings allowing high-duty cycle performance even under heavy load capacities.
Rolbloc
1
Cold drawn prismatic linear guides with hardened raceways combined with steel body carriages mounting one or two pairs of tapered roller bearings. tapered roller bearings.
Heavy Line
2
Cold drawn prismatic and plain linear guides with hardened raceways combined with ball, needle or tapered roller bearings for heavy loads, high dynamics, and dirty environments.
Base Line
2
The rails can be constructed with an aluminum body and two steel shafts, featuring either two raceways or one steel shaft with a single raceway for a space-saving design. They are also available in stainless steel for enhanced durability and corrosion resistance.
MG Rail
1
Profiled recirculating roller guides are precision mechanical components that ensure high load capacity and stiffness. These guides are composed of cylindrical rollers as rotating elements, ensuring high rigidity and stability.
Cross Roller Rails
3
Precision linear motion components featuring four rows of cylindrical rollers offer high rigidity and accuracy for precise motion control. These components are designed for durable, low-friction operation, enhancing the performance of machinery in fields such as robotics, machine tools, semiconductor manufacturing, and medical equipment.
Antifriction Rail
2
Accurate and stable positioning due to raceways covered with anti-friction material promoting exceptional system rigidity while eliminating vibration.