Available versions
Ask Rollon
Telescopic rails

Over Extension

Features

 
  • Telescopic rails with four elements for extractions up to 200% with high rigidity and extensions from 150% to 200% of rail length.
  • Available with hardened raceways, long life, and heavy duty applications.
  • Stainless steel solutions available for maximum corrosion resistance.
  • Full range of accessories available such as locking and damping systems.
Over extension telescopic rails
Over extension telescopic rails
Over extension telescopic rails
Over extension telescopic rails
Over extension telescopic rails

Available Versions

DSE

Telescopic rail with 150% length extension. It has high stiffness due to intermediate elements with high moment of inertia.

H1C

Telescopic rails with extension up to 200% of the length. By using intermediate elements with high moment of inertia, high rigidity is achieved.

H1T

Telescopic rail with intermediate T-profile, extension up to 200%. Payload and stroke up to 700 kg and 3 m

H1T-X

Telescopic rail with intermediate T-profile, extension up to 200%. Payload and stroke up to 420 kg and 3 m

NTU

Bended steel profile full extension telescopic slide.

NTSU

Over extension telescopic slide up to 200%.
  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges

This site is registered on wpml.org as a development site. Switch to a production site key to remove this banner.