Available versions
Ask Rollon
Telescopic rails

Full Extension

Features

 
  • Telescopic slides composed of three elements with different intermediate profile geometries for high rigidity and extensions of 100% of rail length.
  • Solutions available with hardened raceways, long life, and heavy duty applications.
  • Stainless steel solutions available for maximum corrosion resistance.
  • Full range of accessories available such as locking and damping systems.
Full extension telescopic rails
Full extension telescopic rails
Full extension telescopic rails
Full extension telescopic rails
Full extension telescopic rails
Full extension telescopic rails
Full extension telescopic rails
Full extension telescopic rails
Full extension telescopic rails
Full extension telescopic rails
Full extension telescopic rails
Full extension telescopic rails

Available Versions

DBN

Compact height ball slide with full extension and high protection level

DE

Rigid and compact in height ball slide with full-extension

DE-D

Rigid and compact ball slide with hardened Raceways

DE-S

Rigid and compact in height ball slide with full-extension. Hardened Raceways

DMS

Heavy-duty ball slide with full extension

DSC

Most optimized ball slide in mass and stiffness with full extension

DSB

Very compact ball slide in thickness with full extension and high flexural rigidity

DSD

Very compact ball slide in thickness with full extension and high flexural rigidity

DSS

Very compact ball slide in thickness with full extension and high flexural rigidity

DSS-S

Very compact ball slide in thickness with full extension and high flexural rigidity

HGT

Rigid telescopic rail with full extension.

HGT-X

Rigid stainless steel telescopic rail with full extension. Load capacity up to 1,200 kg

HVC

Full extension telescopic rail. Section and fixing according to market standards.

HVC-X

Very compact full-extension stainless steel telescopic rail. Section and fixing according to market standards.

LTF

High stiffness telescopic rail with a thin profile.

LTH

Telescopic rail designed to handle heavy loads, providing high stiffness.

LTH-S

Stainless steel elescopic rail designed to handle heavy loads, providing high stiffness.

NDC

Bended steel profile telescopic rail for full extension.

NTB

Telescopic rail with movable profile and fixed slider.

NTV

100% Full extension telescopic ball slide.

TLAX

Stainless steel telescopic rails with hardened steel bearings. Ideal for applications in demanding environmental applications.

TLN-P

Full-extension telescopic rails with single ball bearing and rigid S-shaped intermediate element.

TLQ-P

Telescopic rail with double ball bearings and square cross-section. Especially suitable for vertical applications.

TLR-P

Telescopic rail with double ball bearing and rigid S-shaped intermediate element. High load capacity and low deflection in extended condition.

TQAX

Compact stainless steel telescopic rail with hardened steel bearings and protective shields. Especially suitable for vertical applications.

TQN-P

Telescopic rails with single ball bearing and square cross section. Ideal for vertical applications.
  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges

This site is registered on wpml.org as a development site. Switch to a production site key to remove this banner.