Available versions
Ask Rollon
Robot Transfer Units

RTU (Aluminium)

Features

 
  • RTUs are driven by either a belt or rack and pinion system and offer easy integration for even the largest robots.
  • The highly engineered aluminum structure provides high stiffness and load capacity, allowing the Robot Transfer Unit to operate smoothly even when wall or ceiling-mounted.
  • Reliable performance even in harsh or dirty environments, due to the covered belt option, which ensures a long service life.
  • Rack and pinion-driven versions can achieve potentially infinite strokes with joinable, self-centering inserts.
RTU - Rack & Pinion
Seventh Axis
Seventh Axis

Available Versions

RTU - Rack & Pinion

RTU – Rack & Pinion

Robotic Transfer Unit with aluminium body, rack and pinion drive for robots up to 1500 Kg
RTU - Open Belt

RTU – Open Belt

Robot Transfer Unit with aluminium body and belt drive for payloads up to 20 Kg
RTU - Sealed Belt

RTU – Sealed Belt

Robot transfer unit with aluminium body and belt drive for payloads up to 20 kg, adapted to dirty environments
  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges

This site is registered on wpml.org as a development site. Switch to a production site key to remove this banner.