Features
- The FXRG guide features a shape with three raceways arranged at 90° angles.
- The NOX treatment provides hardened surfaces and corrosion protection in a black finish.
- The O-Rail accommodates misalignment of up to ±1 mm axially and 5° rotationally.
- Easy installation with single or multiple parallel guides provides versatile combination options for enhanced flexibility.
Available Versions
O-Rail
Self-aligning linear roller guide for smooth and silent movement
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical