Available versions
Ask Rollon
Linear Guides

Mono Rail

Features

 
  • The Mono Rail system provides excellent positioning accuracy and stiffness, making it ideal for applications that require the highest degree of precision.
  • High load capacity provides exceptional resistance to heavy loads and moments in all directions.
  • Smooth operation: Equipped with four rows of recirculating balls, it ensures smooth and frictionless linear motion, enhancing performance and reducing wear.
  • Sizes are available from 15 mm to 55 mm.
The profile rail for the highest degree of precision
The profile rail for the highest degree of precision

Available Versions

Mono Rail

Re-circulating ball bearings linear guide with high load capacity and rigidity
  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges

This site is registered on wpml.org as a development site. Switch to a production site key to remove this banner.