Features
- The Miniature Mono Rail is a high-precision miniature rail made from stainless steel and featuring recirculating balls.
- The rails are available in two versions (wide or standard body) and come in four different sizes.
- They are offered in three precision classes (N, H, P) and are made from stainless steel, ensuring durability and corrosion resistance.
- Sizes are available from 7 mm to 15 mm.
Available Versions
Miniature Mono Rail
Miniature recirculating ball linear guide with high load capacity and rigidity.
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical