Features
- Various configurations are available, including belt, screw, and rack and pinion options for the Y and Z axes.
- High load capacity, offering robust solutions for heavy-duty applications.
- Compact design allows for space-saving installations.
- Pre-engineered ready-to-use systems for quick assembly and minimal maintenance.
Available Versions
YZ PAR+PAS
Robust Y-Z Portal with Cam roller guides for long strokes application and payloads up to 800 Kg
YZ RSMART + TH
Corrosion Resistant Y2Z portal with single Y-Axis beam and two independent moving Z-axis
YZ SAB+SAR
Y2Z portal with single Y-Axis beam and two independent moving Z-axis
YZ PAR-PAR
Robust Y-Z Portal with Cam roller guides for long strokes application and payloads up to 800 Kg
YZ PAS+PAS
Rigid and precise YZ portal with rack and pinion drives for long strokes and payloads up to 800 kg
YZ RSMART+SSMART
YZ portal with economical design for moderate payloads in clean environments
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical