Features
- Telescopic rails with four elements for extractions up to 200% with high rigidity and extensions from 150% to 200% of rail length.
- Available with hardened raceways, long life, and heavy duty applications.
- Stainless steel solutions available for maximum corrosion resistance.
- Full range of accessories available such as locking and damping systems.
Available Versions
DSE
Telescopic rail with 150% length extension. It has high stiffness due to intermediate elements with high moment of inertia.
H1C
Telescopic rails with extension up to 200% of the length. By using intermediate elements with high moment of inertia, high rigidity is achieved.
H1T
Telescopic rail with intermediate T-profile, extension up to 200%. Payload and stroke up to 700 kg and 3 m
H1T-X
Telescopic rail with intermediate T-profile, extension up to 200%. Payload and stroke up to 420 kg and 3 m
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical