Features
- Telescopic slides composed of three elements with different intermediate profile geometries for high rigidity and extensions of 100% of rail length.
- Solutions available with hardened raceways, long life, and heavy duty applications.
- Stainless steel solutions available for maximum corrosion resistance.
- Full range of accessories available such as locking and damping systems.
Available Versions
DBN
Compact height ball slide with full extension and high protection level
DE-S
Rigid and compact in height ball slide with full-extension. Hardened Raceways
DSC
Most optimized ball slide in mass and stiffness with full extension
DSB
Very compact ball slide in thickness with full extension and high flexural rigidity
DSD
Very compact ball slide in thickness with full extension and high flexural rigidity
DSS
Very compact ball slide in thickness with full extension and high flexural rigidity
DSS-S
Very compact ball slide in thickness with full extension and high flexural rigidity
HGT-X
Rigid stainless steel telescopic rail with full extension. Load capacity up to 1,200 kg
HVC
Full extension telescopic rail. Section and fixing according to market standards.
HVC-X
Very compact full-extension stainless steel telescopic rail. Section and fixing according to market standards.
LTH
Telescopic rail designed to handle heavy loads, providing high stiffness.
LTH-S
Stainless steel elescopic rail designed to handle heavy loads, providing high stiffness.
TLAX
Stainless steel telescopic rails with hardened steel bearings. Ideal for applications in demanding environmental applications.
TLN-P
Full-extension telescopic rails with single ball bearing and rigid S-shaped intermediate element.
TLQ-P
Telescopic rail with double ball bearings and square cross-section. Especially suitable for vertical applications.
TLR-P
Telescopic rail with double ball bearing and rigid S-shaped intermediate element. High load capacity and low deflection in extended condition.
TQAX
Compact stainless steel telescopic rail with hardened steel bearings and protective shields. Especially suitable for vertical applications.
TQN-P
Telescopic rails with single ball bearing and square cross section. Ideal for vertical applications.
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical