Features
- Highly customizable, allowing for various circuit configurations with different radii and straight sections.
- Designed for reliability in dirty environments, with optional wipers for clean raceways.
- Nitriding heat treatment provides high hardness and corrosion resistance, reducing maintenance requirements.
- Capable of high speeds and high acceleration gradients, making it suitable for dynamic applications.
Available Versions
CLT - Circuit R165
Configuration which combines sliders, straight rails and curved rails with radius 165mm.
CLT - Circuit R302,5
Configuration which combines sliders, straight rails and curved rails with radius 302,5mm.
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical