The Essential
- Long lifetime thanks to induction hardened raceways.
- High load capacity, up to 3.800 Kg. per pair of guides
- Partial or full extractions are available up to 150% of the lenght of the guide in closed position.
- Telescopic Rail guides feature a full range of:locking systems, damping systems
Available Versions
Telescopic Rail ASN
The most rigid and compact partial extension ball slide on the market
Telescopic Rail DE
Rigid and compact in height ball slide with full-extension
Telescopic Rail DSC
Most optimized ball slide in mass and stiffness with full extension
Telescopic Rail DSS
Very compact ball slide in thickness with full extension and high flexural rigidity
Telescopic Rail DSE
Heavy-duty ball slide with hyper-extension up to 3 m stroke
Telescopic Rail DBN
Compact height ball slide with full extension and high protection level
Telescopic Rail DSB
Very compact ball slide in thickness with full extension and high flexural rigidity
Telescopic Rail DSD
Very compact ball slide in thickness with full extension and high flexural rigidity
Telescopic Rail DSS-S
Very compact ball slide in thickness with full extension and high flexural rigidity
Telescopic Rail DE-D
Rigid and compact ball slide with hardened Raceways
Telescopic Rail DE-S
Rigid and compact in height ball slide with full-extension. Hardened Raceways
Where’s your challenge?
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical