Available versions
Download Catalogue
Download 3D Models
Ask Rollon
Hegra Rail

Extracting heavy loads

Steel, aluminum and stainless steel Telescopic rails available for partial, full and overextended applications.

Extremely sturdy profiles can extract heavy loads with minimum deflection up to 200% of the length of the guide in closed position.

The Essential

  • Telescopic Rail guides feature a full range of: locking systems, damping systems.
  • Extremely sturdy profiles can extract heavy loads with minimum deflection [up to 200% of the length of the guide in closed position.]
  • Several series of Hegra Rail telescopic guides are available in aluminum, for a light weight.
  • High load capacity up to 2.000 Kg. per pair of guides
Hegra Rail
Hegra Rail
Hegra Rail

Available Versions

Hegra Rail HTT-X

Very rigid ball slide with partial extension. Numerous optional accessories

Hegra Rail HTT

Very rigid, cost effective, ball slide with partial extension. Numerous optional accessories

Hegra Rail HVC-X

Very compact full extension ball slide. Section and fixing according to market standard

Hegra Rail HVC

Compact ball slide with full extension. Section/fixing according to market standard

Hegra Rail H1C

Cost effective ball slide with super-extension up to 150%. Very compact in thickness

Hegra Rail H1T-X

Stainless steel super-extension ball slide up to 200%. Payload & Stroke up to 420 Kg & 3 m

Hegra Rail H1T

Super-extension ball slide up to 200%. Payload & stroke up to 700 Kg & 3 m

Hegra Rail LTH

Rigid and full extension ball slide for heavy load

Hegra Rail HGT-X

Rigid and full extension ball slide. Load capacity up to 1200 Kg

Hegra Rail HGT

Rigid and full extension ball slide. Up to 2000 Kg/pair

Hegra Rail LTF

Full extension miniature ball slide

Hegra Rail LTH-S

Rigid and full extension ball slide for heavy load

Where’s your challenge?

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges