Features
- The highly engineered steel structure provides high stiffness and the capability to handle heavy loads.
- They are available with various guiding systems: plain guide rails with tapered roller bearings for smooth linear motion, or recirculating roller guides for high stiffness and precision.
- A complete range guarantees simple integration, with engineered solutions for even the largest robots.
- Due to the rack and pinion driven system, it can achieve potentially infinite strokes with joinable, self-centering inserts.
Available Versions
RTUn
Robotic Transfer Unit Non-Covered, with steel body, rack and pinion drive. Sizes available for 20 kg to the highest payload robots.
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
Notice: Trying to access array offset on value of type bool in /var/www/clients/client1/web13/web/wp-content/plugins/wpc-directory/vc-directory-banner-white.php on line 129