Features
- Steel rails and carriages for heavy loads and dirty environement. Up to 15 t per slider.
- The rails are made of steel and feature ground raceways.
- Guide rails with different surface treatments to enhance durability and performance.
- The slider body is made of burnished steel and is equipped with two or four roller guides that have tapered rollers mounted on them.
Available Versions
Rolbloc
Drawn, induction hardened and sandblasted or ground prismatic guide rail with steel burnished carriages.
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical