Features
- Prismatic Rail is a high-performance linear guide designed for applications requiring long strokes, heavy loads, and high speed.
- Consistent performance even in environments exposed to dust, debris, and other contaminants, with load capacities reaching up to 12,000 kg per slider.
- The linear guide can reach high dynamics with speed up to 7m/s and acceleration up to 20 m/s².
Available Versions
Prismatic Rail
Linear roller guide for long stroke, high load and high speed applications
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical