Features
- Self-aligning linear guides with ball bearings sliders.
- Cold-drawn carbon steel profiles with induction hardened and ground raceways.
- C-profile rails with different internal shapes that combined together create self-aligning systems to simplify assembly and increase durability.
- Guides sizes available from 18 mm to 63 mm with slider configurations from 3 up to 6 bearings.
Available Versions
Compact Rail
Precise and robust linear roller guide. The most tolerant self-aligning guide of the market
Compact Rail PLUS
Very high load capacity roller guide. The most tolerant self-aligning system on the market
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical