Features
- The steel rails feature induction-hardened raceways, joined together with alignment blocks to create a complete circumference, single sectors, or oval and ring circuits.
- Sliders for circular rails can be configured with V-shaped guide rollers, either fixed in place or mounted on steering arms.
- The studs of these steering sliders are fitted with needle bearings and seals to retain lubricant and offer protection.
- Available in stainless steel or with various surface treatments, such as nickel plating.
Available Versions
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical