The Essential
- Stocked standardized rails that allow to create various types of circuits or remodel existing ones.
- The possibility of equipping CLT sliders with wipers ensures optimal cleaning of the raceways.
- The nitriding heat treatment (60HRC) on the guides provides high hardness and corrosion resistance and the wipers allow very low maintenance over time.
- Ability to reach speeds with high acceleration gradients.
See technical details and
select your CLT.
Available Versions
CLT - Circuit R165
Configuration which combines sliders, straight rails and curved rails with radius 165mm.
CLT - Circuit R302,5
Configuration which combines sliders, straight rails and curved rails with radius 302,5mm.
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical