Available versions
Ask Rollon
Actuators

Belt driven linear actuators

Features

  • Linear actuators designed for industries requiring high dynamics and reliability, suitable for both clean rooms and demanding environments, with options for maintenance or maintenance-free operation.
  • Vertical actuators with fixed carriage and a movable profile, or with an Omega belt system, are included in the range.
  • Various guiding systems are available for linear actuators, including roller bearings and recirculating ball linear guides.
  • Telescopic actutaors ar ethe ideal solution for space-saving applications in compact environments.
Plus System ELM
Belt-driven-actuators-High-dynamics
Linear-Actuator-Vertical-Solutions
Linear-Actuators-with-different-guiding-systems
Telescopic-System-Linear-Actuator

Available Versions

E-Smart System

Compact linear actuator with a simplified design. Top-selling serie for its speed of implementation.

R-Smart System

Linear actuator with a simplified design. Top-selling series for its speed of implementation.

S-Smart System

Vertical linear actuator with omega system or movable profile and a fixed carriage/motor.
Plus System ELM

Plus System ELM

Compact and protected linear actuator for polluted environments.
Plus System ELM

Plus System ELM CR

Most protected, compact linear actuator of the range for humid environment.
Plus System Robot

Plus System ROBOT

Rigid, protected and "self-supported" linear unit.
Plus System Robot

Plus System ROBOT CR

Rigid, protcted and self-supporting anti-corrosion linear actuator.

Clean Room ONE

Compact linear actuator with vacuum system designed for clean room applications.

Speedy Rail SAB

Self-supported axis with polyamide-coated rollers. Speed up to 15 m/s.
Eco System

ECO Series

Compact linear unit for dirt environment. Stroke up to 12 m.
Telescopic Actuator System

TLS System

Telescopic axes designed for several applications that need to move in limited spaces.
Uniline-A-Belt-driven-Linear-Actuator

Uniline A

"Cost saving" linear actuator with speed and acceleration up to 7 m/s and 15 m/s².

Uniline C

"Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s².

Uniline E

"Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s².

Uniline ED

"Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s².
Modline-MCH-Belt-driven-linear-actuator

Modline MCH

Compact linear unit with stroke up to 10 m.

Modline MCR

Linear unit for a dirt environment. Stroke up to 10 m.

Modline TCR

Linear unit for medium load application. Stroke up to 11 m.
Modline-TCS

Modline TCS

Linear unit for medium and heavy loads. Stroke up to 11 m

Modline ZCH

Rigid linear unit with movable profile and fixed carriage/motor.
CLS-Linear-Actuator

CLS

Linear axis with belt contained and guided by the structure profile.
VER-Linear-Actuator

VER

Vertical linear axis with omega belt.

AMC

Linear actuator with the possibility to personalize the carriage according to application's requirements.
  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges

This site is registered on wpml.org as a development site. Switch to a production site key to remove this banner.