Features
- High load capacity, supporting payloads ranging from 10 to 2,000 kg.
- Available with different guiding systems, such as recirculating ball guides and roller bearings for different types of environments.
- Flexible configurations: rack and pinion actuators can be combined to achieve various Y/Z portal configurations.
- A telescopic solution is available, with synchronization of the elements made by a belt.
Available Versions
Tecline PAS
Precise self-supported axis for strokes from 3 to 50 m. Payload from 200 to 1000 Kg.
Speedy Rail SAR
Self-supported axis with a polyamide-coated roller guide.
TLS System
Telescopic axes designed for several applications that need to move in limited spaces.
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical