Features
- Exceptional precision, with repeatability accuracy of up to ±0.005 mm.
- Easy and safe maintenance is provided with separate lubrication for the ball screw and guides.
- The compact design of ball screw-driven linear actuators makes them the ideal solution for applications where maximizing space is essential.
Available Versions
Precision System TH
Very compact linear table for high axial force take-up. Repeatability up to 5 µm.
Precision System TT
Rigid linear table with very high positioning repeatability of up to ±5 µm and max strokes of up to 3 m
Precision System TVS
Rigid linear unit for high axial force take-up. Repeatability up to 0.02 mm
Precision System TV
Compact and precise linear unit for high axial force take-up. Repeatability up to 10 µm
AXNP-S
Ballscrew driven protected linear actuator designed for high precision in pick and place and positiong applications.
AEV
Linear actuators with the screw outside the profile structure.
AEVS
Linear actuators with the screw outside the profile structure and bellow cover to protect the guiding system.
AMVS
Linear actuators with the screw inside the profile structure and bellow cover to protect the guiding system.
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical