The Essential
- Telescopic Rail guides feature a full range of: locking systems, damping systems.
- Extremely sturdy profiles can extract heavy loads with minimum deflection [up to 200% of the length of the guide in closed position.]
- Several series of Hegra Rail telescopic guides are available in aluminum, for a light weight.
- High load capacity up to 2.000 Kg. per pair of guides
Available Versions
Hegra Rail HTT-X
Very rigid ball slide with partial extension. Numerous optional accessories
Hegra Rail HTT
Very rigid, cost effective, ball slide with partial extension. Numerous optional accessories
Hegra Rail HVC-X
Very compact full extension ball slide. Section and fixing according to market standard
Hegra Rail HVC
Compact ball slide with full extension. Section/fixing according to market standard
Hegra Rail H1C
Cost effective ball slide with super-extension up to 150%. Very compact in thickness
Hegra Rail H1T-X
Stainless steel super-extension ball slide up to 200%. Payload & Stroke up to 420 Kg & 3 m
Hegra Rail H1T
Super-extension ball slide up to 200%. Payload & stroke up to 700 Kg & 3 m
Hegra Rail HGT-X
Rigid and full extension ball slide. Load capacity up to 1200 Kg
Hegra Rail HGT
Rigid and full extension ball slide. Up to 2000 Kg/pair
Hegra Rail LTH-S
Rigid and full extension ball slide for heavy load
Where’s your challenge?
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical