Available versions
Ask Rollon
Telescopic slides

Over Extension

Features

  • Telescopic slides with four elements for extractions up to 200% with high rigidity and extensions from 150% to 200% of rail length.
  • Solutions available with hardened raceways, long life, and heavy duty applications.
  • Stainless steel solutions available for maximum corrosion resistance.
  • Full range of accessories available such as locking and damping systems.

Available Versions

DSE

Telescopic rail with 150% length extension. It has high stiffness due to intermediate elements with high moment of inertia.

H1C

Telescopic rails with extension up to 200% of the length. By using intermediate elements with high moment of inertia, high rigidity is achieved.

H1T

Telescopic rail with intermediate T-profile, extension up to 200%. Payload and stroke up to 700 kg and 3 m

H1T-X

Telescopic rail with intermediate T-profile, extension up to 200%. Payload and stroke up to 420 kg and 3 m

NTU

Bended steel profile full extension telescopic slide.

NTSU

Over extension telescopic slide up to 200%.
  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Select your country

Ask Rollon

Our Experts can solve your challenges

This site is registered on wpml.org as a development site. Switch to a production site key to remove this banner.